SPC560P40L3CEFBR

SPC560P40L3CEFBR

SPC560P40L3CEFAR

SPC560P40L3CEFAR

Active

SPC560P40L3BEAAY

32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z0
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 100 14x14x1.4 mm

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications—specifically, electrical hydraulic power steering...
Read More

Key features
  • Up to 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
    • Compliant with Power Architecture®embedded category
    • Variable Length Encoding (VLE)
  • Memory organization
    • Up to 256 KB on-chip code flash memory with ECC and erase/program controller
    • Additional 64 (4 × 16) KB on-chip data flash memory with ECC for EEPROM emulation
    • Up to 20 KB on-chip SRAM with ECC
  • Fail-safe protection
    • Programmable watchdog timer
    • Non-maskable interrupt
    • Fault collection unit
  • Nexus Class 1 interface
  • Interrupts and events
    • 16-channel eDMA controller
    • 16 priority level controller
    • Up to 25 external interrupts
    • PIT implements four 32-bit timers
    • 120 interrupts are routed via INTC
  • 1 general purpose eTimer unit
    • 6 timers each with up/down capabilities
    • 16-bit resolution, cascadable counters
    • Quadrature decode with rotation direction flag
    • Double buffer input capture and output compare
  • GPIO (37 on LQFP64; 64 on LQFP100) individually programmable as I/O or special function
  • Communications interfaces
    • 2 LINFlex channels (1× Master/Slave, 1× Master only)
    • Up to 3 DSPI channels with automatic chip select generation (up to 8/4/4 chip selects)
    • Up to 2 FlexCAN interface (2.0B Active) with 32 message buffers
    • 1 safety port based on FlexCAN with 32 message buffers and up to 8 Mbit/s at 64 MHz capability usable as second CAN when not used as safety port
  • One 10-bit analog-to-digital converter (ADC)
    • Up to 16 input channels (16 on LQFP100 / 12 on LQFP64)
    • Conversion time < 1 μs including sampling time at full precision
    • Programmable Cross Triggering Unit (CTU)
    • 4 analog watchdogs with interrupt capability
  • On-chip CAN/UART bootstrap loader with Boot Assist Module (BAM)
  • 1 FlexPWM unit: 8 complementary or independent outputs with ADC synchronization signals
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z0
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 100 14x14x1.4 mm

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications—specifically, electrical hydraulic power steering...
Read More

Key features
  • Up to 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
    • Compliant with Power Architecture®embedded category
    • Variable Length Encoding (VLE)
  • Memory organization
    • Up to 256 KB on-chip code flash memory with ECC and erase/program controller
    • Additional 64 (4 × 16) KB on-chip data flash memory with ECC for EEPROM emulation
    • Up to 20 KB on-chip SRAM with ECC
  • Fail-safe protection
    • Programmable watchdog timer
    • Non-maskable interrupt
    • Fault collection unit
  • Nexus Class 1 interface
  • Interrupts and events
    • 16-channel eDMA controller
    • 16 priority level controller
    • Up to 25 external interrupts
    • PIT implements four 32-bit timers
    • 120 interrupts are routed via INTC
  • 1 general purpose eTimer unit
    • 6 timers each with up/down capabilities
    • 16-bit resolution, cascadable counters
    • Quadrature decode with rotation direction flag
    • Double buffer input capture and output compare
  • GPIO (37 on LQFP64; 64 on LQFP100) individually programmable as I/O or special function
  • Communications interfaces
    • 2 LINFlex channels (1× Master/Slave, 1× Master only)
    • Up to 3 DSPI channels with automatic chip select generation (up to 8/4/4 chip selects)
    • Up to 2 FlexCAN interface (2.0B Active) with 32 message buffers
    • 1 safety port based on FlexCAN with 32 message buffers and up to 8 Mbit/s at 64 MHz capability usable as second CAN when not used as safety port
  • One 10-bit analog-to-digital converter (ADC)
    • Up to 16 input channels (16 on LQFP100 / 12 on LQFP64)
    • Conversion time < 1 μs including sampling time at full precision
    • Programmable Cross Triggering Unit (CTU)
    • 4 analog watchdogs with interrupt capability
  • On-chip CAN/UART bootstrap loader with Boot Assist Module (BAM)
  • 1 FlexPWM unit: 8 complementary or independent outputs with ADC synchronization signals