Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

SPC563M-DISP

Discovery Plus Kit for SPC56 M line - with SPC563M64L7 MCU

Target ApplicationHome, Building and City Automation
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC56M-DIS Discovery+ kit helps to discover SPC56 M line Power Architecture®Microcontrollers with full access to CPUs, GPI/O's and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price.Free ready-to-run application firmware examples are available inside SPC5Studio to support quick...
Read More

Key features
  • SPC563M64L7 32-bit Power Architecture®Book E compliant e200z335 CPU core, 1.5Mbyte on-chip in an LQFP176 package.
  • Board Supply: Single 5VDC external power supply input.
  • All GPIOs and DSPI/uSB signals accessible by a 4x36 100mil pin grid array allowing connection of an additional boards for dedicated applications.
  • JTAG interface (7x2 male 100mil)
  • 2 high speed CAN interface (DB9 male)
  • 2 eSCI interface (DB9 female) or 1
  • SCI interface + 1 K-LINE interface.
  • 2 deserial serial peripheral interface (DSPI) modules (compatible with Microsecond Bus)
  • 1 Optional high speed Nexus interface
  • 4 LEDs: LE3 for 5 V power on,LE4 for Reset, LE1 and LE2 for GPIO99 and GPIO98 (for user)
  • 12MHz crystal.
  • 2 potentiometers for ADC quick evaluation
  • Reset push button.
  • Board size 145 x 97.5mm
In stock
Quantity $ per unit Savings
1-2$247.812%
Contact sales
$247.81
$242.85
Target ApplicationHome, Building and City Automation
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC56M-DIS Discovery+ kit helps to discover SPC56 M line Power Architecture®Microcontrollers with full access to CPUs, GPI/O's and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price.Free ready-to-run application firmware examples are available inside SPC5Studio to support quick...
Read More

Key features
  • SPC563M64L7 32-bit Power Architecture®Book E compliant e200z335 CPU core, 1.5Mbyte on-chip in an LQFP176 package.
  • Board Supply: Single 5VDC external power supply input.
  • All GPIOs and DSPI/uSB signals accessible by a 4x36 100mil pin grid array allowing connection of an additional boards for dedicated applications.
  • JTAG interface (7x2 male 100mil)
  • 2 high speed CAN interface (DB9 male)
  • 2 eSCI interface (DB9 female) or 1
  • SCI interface + 1 K-LINE interface.
  • 2 deserial serial peripheral interface (DSPI) modules (compatible with Microsecond Bus)
  • 1 Optional high speed Nexus interface
  • 4 LEDs: LE3 for 5 V power on,LE4 for Reset, LE1 and LE2 for GPIO99 and GPIO98 (for user)
  • 12MHz crystal.
  • 2 potentiometers for ADC quick evaluation
  • Reset push button.
  • Board size 145 x 97.5mm