SPC563M64L7COBR

SPC563M64L7COBR

Active

SPC563M64L7COAY

32-bit Power Architecture MCU for Automotive Powertrain Applications

Operating RangeAutomotive
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
Coree200z3
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 176 24x24x1.4 mm

These 32-bit automotive microcontrollers are a family of System-on-Chip (SoC) devices that contain many new features coupled with high performance 90 nm CMOS technology to provide substantial reduction of cost per feature and significant performance improvement. The advanced and cost-efficient host...
Read More

Key features
  • Single issue, 32-bit Power Architecture®Book E compliant e200z335 CPU core complex
    • Includes Variable Length Encoding (VLE) enhancements for code size reduction
  • 32-channel Direct Memory Access controller (DMA)
  • Interrupt Controller (INTC) capable of handling 364 selectable-priority interrupt sources: 191 peripheral interrupt sources, 8 software interrupts and 165 reserved interrupts.
  • Frequency-Modulated Phase-Locked Loop (FMPLL)
  • Calibration External Bus Interface (EBI)1
  • System Integration Unit (SIU)
  • Up to 1.5 Mbyte on-chip Flash with Flash controller
    • Fetch Accelerator for single cycle Flash access @80 MHz
  • Up to 94 Kbyte on-chip static RAM (including up to 32 Kbyte standby RAM)
  • Boot Assist Module (BAM)
  • 32-channel second-generation enhanced Time Processor Unit (eTPU)
    • 32 standard eTPU channels
    • Architectural enhancements to improve code efficiency and added flexibility
  • 16-channels enhanced Modular Input-Output System (eMIOS)
  • Enhanced Queued Analog-to-Digital Converter (eQADC)
  • Decimation filter (part of eQADC)
  • Silicon die temperature sensor
  • 2 Deserial Serial Peripheral Interface (DSPI) modules (compatible with Microsecond Bus)
  • 2 enhanced Serial Communication Interface (eSCI) modules compatible with LIN
  • 2 Controller Area Network (FlexCAN) modules that support CAN 2.0B
  • Nexus Port Controller (NPC) per IEEE-ISTO 5001-2003 standard
  • IEEE 1149.1 (JTAG) support
  • Nexus interface
  • On-chip voltage regulator controller that provides 1.2 V and 3.3 V internal supplies from a 5 V external source.
  • Designed for LQFP144, and LQFP176
Out of Stock
Quantity $ per unit Savings
1-399$14.600%
400-500$9.9332%
Contact sales
$14.60
Operating RangeAutomotive
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
Coree200z3
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 176 24x24x1.4 mm

These 32-bit automotive microcontrollers are a family of System-on-Chip (SoC) devices that contain many new features coupled with high performance 90 nm CMOS technology to provide substantial reduction of cost per feature and significant performance improvement. The advanced and cost-efficient host...
Read More

Key features
  • Single issue, 32-bit Power Architecture®Book E compliant e200z335 CPU core complex
    • Includes Variable Length Encoding (VLE) enhancements for code size reduction
  • 32-channel Direct Memory Access controller (DMA)
  • Interrupt Controller (INTC) capable of handling 364 selectable-priority interrupt sources: 191 peripheral interrupt sources, 8 software interrupts and 165 reserved interrupts.
  • Frequency-Modulated Phase-Locked Loop (FMPLL)
  • Calibration External Bus Interface (EBI)1
  • System Integration Unit (SIU)
  • Up to 1.5 Mbyte on-chip Flash with Flash controller
    • Fetch Accelerator for single cycle Flash access @80 MHz
  • Up to 94 Kbyte on-chip static RAM (including up to 32 Kbyte standby RAM)
  • Boot Assist Module (BAM)
  • 32-channel second-generation enhanced Time Processor Unit (eTPU)
    • 32 standard eTPU channels
    • Architectural enhancements to improve code efficiency and added flexibility
  • 16-channels enhanced Modular Input-Output System (eMIOS)
  • Enhanced Queued Analog-to-Digital Converter (eQADC)
  • Decimation filter (part of eQADC)
  • Silicon die temperature sensor
  • 2 Deserial Serial Peripheral Interface (DSPI) modules (compatible with Microsecond Bus)
  • 2 enhanced Serial Communication Interface (eSCI) modules compatible with LIN
  • 2 Controller Area Network (FlexCAN) modules that support CAN 2.0B
  • Nexus Port Controller (NPC) per IEEE-ISTO 5001-2003 standard
  • IEEE 1149.1 (JTAG) support
  • Nexus interface
  • On-chip voltage regulator controller that provides 1.2 V and 3.3 V internal supplies from a 5 V external source.
  • Designed for LQFP144, and LQFP176