📢 Special offer this month! Get FREE SHIPPING in 3-phase FOC BLDC motor control applications. no min. purchase or code required. Order now! 🛒

SPC564A70L7COBR

SPC564A70L7COBR

SPC564A70L7CFAR

SPC564A70L7CFAR

SPC564A70L7COBY

Active

32-bit Power Architecture MCU for Automotive Powertrain Applications

Quantity $ per Unit Savings
1 - 399$24.580%
400 - 500$18.1526%
Contact Sales
Out of stock
$24.58
Parameter NameParameter Value
Operating RangeAutomotive
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
Coree200z4d
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 176 24x24x1.4 mm

This microcontroller is a 32-bit system-on-chip (SoC) device intended for use in mid-range engine control and automotive transmission control applications.


It is compatible with devices in ST's SPC56xx family and offers performance and capability above that of the SPC563M devices.


The microcontroller's e200z4 host processor core is built on the Power Architecture technology and designed specifically for embedded applications. In addition to the Power Architecture technology, this core supports instructions for digital signal processing (DSP).


The device has two levels of memory hierarchy consisting of 8 KB of instruction cache, backed by a 128 KB on-chip SRAM and a 2 MB internal flash memory.


For development, the device includes a calibration bus that is accessible only when using the STMicroelectronics calibration tool.

Key features
  • 150 MHz e200z4 Power Architecture®core
    • Variable length instruction encoding (VLE)
    • Superscalar architecture with 2 execution units
    • Up to 2 integer or floating point instructions per cycle
    • Up to 4 multiply and accumulate operations per cycle
  • Memory organization
    • 2 MB on-chip flash memory with ECC and read-while-write (RWW)
    • 128 KB on-chip SRAM with standby functionality (32 KB) and ECC
    • 8 KB instruction cache (with line locking), configurable as 2- or 4-way
    • 14 + 3 KB eTPU code and data RAM
    • 4 x 4 crossbar switch (XBAR)
    • 24-entry MMU
  • Fail Safe Protection
    • 16-entry Memory Protection Unit (MPU)
    • CRC unit with 3 submodules
    • Junction temperature sensor
  • Interrupt
    • Configurable interrupt controller (INTC) with non-maskable interrupt (NMI)
    • 64-channel eDMA
  • Serial channels
    • 3 eSCI modules
    • 3 DSPI modules (2 of which support downstream Micro Second Channel [MSC])
    • 3 FlexCAN modules with 64 message buffers each
    • 1 FlexRay module (V2.1) up to 10 Mbit/s w/dual or single channel, 128 message objects, ECC
  • 1 eMIOS (24 unified channels)
  • 1 eTPU2 (second generation eTPU)
    • 32 standard channels
    • 1 reaction module (6 channels with 3 outputs per channel)
  • 2 enhanced queued analog-to-digital converters (eQADCs)
    • Forty 12-bit input channels
    • 688 ns minimum conversion time
  • On-chip CAN/SCI Bootstrap loader with Boot Assist Module (BAM)
  • Nexus: Class 3+ for core; Class 1 for eTPU
  • JTAG (5-pin)
  • Development Trigger Semaphore (DTS)
  • Clock generation
    • On-chip 4-40 MHz main oscillator
    • On-chip FMPLL (frequency-modulated phase-locked loop)
  • Up to 112 general purpose I/O lines
  • Power reduction modes: slow, stop, and standby