Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.

SPC564A80AVB176

SPC564A80AVB176

SPC564A80AVB17G

Evaluation

VertiCal base board for A-line 4M in LQFP176 target package

Quantity $ per Unit Savings
1 - 2$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameCARD

The Vertical Adapter is designed to substitute the device on an ECU version used during engine calibration.


All VertiCal hardware is designed to support a standardized tool connector, allowing a variety of calibration and debug hardware to be connected and reused.


VertiCal components are available to support a wide range of SPC564AXX devices in various package types.


Optional POLYPOD-TQ176 and POLYPOD-BG324 allow mounting the SPC564A70AVB176 and SPC564A80AVB176/324 boards on the application's module. The system can be integrated with an optional SPC56XVTOP-A RAM top board for increased overlay memory and additional debug connections.

Key features
  • Support for LQFP144 and LQFP176 MCU production package allowing calibration systems to be built without requiring modifications to the standard production system housing
  • VertiCal interconnect standard supported by multiple calibration tool developers, ensuring maximum flexibility in tool choice.
  • On-board latch providing a 16-bit de-multiplexed bus interface from the SPC564AXX 16-bit multiplexed calibration interface.
  • Support for Nexus-based debug tools even if application PCB does not include Nexus connector.
  • Nexus functionality with 12 Message Data Out (MDO) signals.
  • Support for full-feature calibration tools, via availability of comprehensive set of device signals available on VertiCal connector.
  • Allows system calibration without impacting standard MCU I/O resources.
  • Allows system calibration regardless of availability of standard MCU external bus.
  • Specifications:
  • Board Size 30 x 40.5mm
  • Target connector compatible with TQPACK144SD and TQPACK176SD