SPC564B64L7C800Y

SPC564B64L7C800Y

SPC564B64L7C9E0X

SPC564B64L7C9E0X

SPC564B64L7C8ECX Active

32-bit Power Architecture MCU for Automotive Body and Gateway Applications
Quantity $ per Unit Savings
1 - 9$16.720%
10 - 24$15.378%
25 - 99$14.7312%
100 - 249$13.4020%
250 - 499$11.8929%
500$11.5431%
Contact Sales
Out of stock
$16.72
Parameter NameParameter Value
Operating RangeAutomotive
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Coree200z4d
ECCN US5A991B4A
ECCN EU5A002A4
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameLQFP 176 24x24x1.4 mm
Key features
  • e200z4d, 32-bit Power Architecture®
    • up to 120 MHz and 200 MIPs operation
  • e200z0h, 32-bit Power Architecture
    • up to 80 MHz and 75 MIPs operation
  • Memory
    • Up to 3 MByte on-chip Flash with ECC
    • Up to 256 KByte on-chip SRAM with ECC
    • 64KByte on-chip Data Flash with ECC
    • 16-entry memory protection unit (MPU)
    • User selectable Memory BIST
  • Interrupts
    • 255 interrupt sources with 16 priority levels
    • Up to 54 ext. IRQ including 30 wake-up
  • GPIOs: from 147 (LQFP176) to 199 (LBGA256)
  • System timer units
    • 8-ch. 32-bit periodic interrupt timer (PIT)
    • 4-channel 32-bit system timer (STM)
    • Safety System Watchdog Timer (SWT)
    • Real-time clock timer (RTC/API)
  • eMIOS, 16-bit counter timed I/O units
    • Up to 64 channels with PWM/MC/IC/OC
  • Two ADC (10-bit and 12-bit)
    • Up to 62 channels extendable to 90 ch.
    • Multiple Analog Watchdog
  • Dedicated diagnostic features for lighting
    • Advanced shiffted PWM generation
    • ADC conversion synchronized on PWM
  • Communication interfaces
    • Up to 6 FlexCAN with 64 buffers each
    • Up to 10 LINFlex/UART channels
    • Up to 8 buffered DSPI channels
    • I2C interface
    • One FleyRay (dual-ch.) with 128 buffers
    • Fast Ethernet Controller
  • Cryptographic Services Engine (CSE)
    • AES-128 en/decryption, CMAC auth.
    • Secured device boot mode
  • 32-ch. eDMA with multiple request sources
  • Clock generation
    • 4 to 40 MHz main oscillator
    • 16 MHz internal RC oscillator
    • Software-controlled FMPLL
    • 128 kHz internal RC oscillator
    • 32 kHz auxiliary oscillator
    • Clock Monitoring Unit (CMU)
  • Low power capabilities
    • Ultra low power STANDBY
    • CAN Sampler to store CA