SPC564B74L8C9E0X

Active

32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Quantity $ per Unit Savings
1 - 9$27.6410%
10 - 24$25.502%
25 - 99$24.353%
100 - 349$21.7813%
350 - 500$20.7717%
Contact Sales
Out of stock
$25.12
Parameter NameParameter Value
Operating RangeAutomotive
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
Coree200z4d
ECCN US5A991B4A
ECCN EU5A002A4
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameLQFP 208 28x28x1.4 mm
Key features
  • e200z4d, 32-bit Power Architecture®
    • up to 120 MHz and 200 MIPs operation
  • e200z0h, 32-bit Power Architecture
    • up to 80 MHz and 75 MIPs operation
  • Memory
    • Up to 3 MByte on-chip Flash with ECC
    • Up to 256 KByte on-chip SRAM with ECC
    • 64KByte on-chip Data Flash with ECC
    • 16-entry memory protection unit (MPU)
    • User selectable Memory BIST
  • Interrupts
    • 255 interrupt sources with 16 priority levels
    • Up to 54 ext. IRQ including 30 wake-up
  • GPIOs: from 147 (LQFP176) to 199 (LBGA256)
  • System timer units
    • 8-ch. 32-bit periodic interrupt timer (PIT)
    • 4-channel 32-bit system timer (STM)
    • Safety System Watchdog Timer (SWT)
    • Real-time clock timer (RTC/API)
  • eMIOS, 16-bit counter timed I/O units
    • Up to 64 channels with PWM/MC/IC/OC
  • Two ADC (10-bit and 12-bit)
    • Up to 62 channels extendable to 90 ch.
    • Multiple Analog Watchdog
  • Dedicated diagnostic features for lighting
    • Advanced shiffted PWM generation
    • ADC conversion synchronized on PWM
  • Communication interfaces
    • Up to 6 FlexCAN with 64 buffers each
    • Up to 10 LINFlex/UART channels
    • Up to 8 buffered DSPI channels
    • I2C interface
    • One FleyRay (dual-ch.) with 128 buffers
    • Fast Ethernet Controller
  • Cryptographic Services Engine (CSE)
    • AES-128 en/decryption, CMAC auth.
    • Secured device boot mode
  • 32-ch. eDMA with multiple request sources
  • Clock generation
    • 4 to 40 MHz main oscillator
    • 16 MHz internal RC oscillator
    • Software-controlled FMPLL
    • 128 kHz internal RC oscillator
    • 32 kHz auxiliary oscillator
    • Clock Monitoring Unit (CMU)
  • Low power capabilities
    • Ultra low power STANDBY
    • CAN Sampler to store CA