Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

SPC570S-DISP

Discovery Kit for SPC57 S line - with SPC570S50E1 MCU

Operating RangeAutomotive
Target ApplicationHome, Building and City Automation
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC57S-Discovery board helps you to discover SPC57 S Line Power Architecture® Microcontrollers with full access to CPUs, I/O signals and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price. Free ready-to-run application firmware examples are available inside SPC5Studio to support...
Read More

Key features
  • The SPC570S50Ex 32-bit CPU implements two e200z0h processor cores:

    • Core_0 - Main core (80MHz)
    • Core_0s – Checker
      (safety)
  • On-board USB-JTAG PLS debugger and HW selection mode to use it or a third party JTAG debuggers.
  • 256 kByte code size limited debugging free of charge evaluation license included.
  • Board power supply through the USB bus (5 V supply voltage) or external +12 V PSU.
  • User push buttons and LEDs
  • Reset button
  • 2 potentiometers for ADC evaluation
  • Extension headers (4x37 pin - 100 mil) for all device pins and for quick connection to prototyping expansion boards, additional modules and evaluation probing.
  • JTAG interface (2x7 male 100mil)
  • USB port (mini - B)
  • 40 MHz crystal
  • Board size 105 x 150mm
Out of Stock
Operating RangeAutomotive
Target ApplicationHome, Building and City Automation
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC57S-Discovery board helps you to discover SPC57 S Line Power Architecture® Microcontrollers with full access to CPUs, I/O signals and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price. Free ready-to-run application firmware examples are available inside SPC5Studio to support...
Read More

Key features
  • The SPC570S50Ex 32-bit CPU implements two e200z0h processor cores:

    • Core_0 - Main core (80MHz)
    • Core_0s – Checker
      (safety)
  • On-board USB-JTAG PLS debugger and HW selection mode to use it or a third party JTAG debuggers.
  • 256 kByte code size limited debugging free of charge evaluation license included.
  • Board power supply through the USB bus (5 V supply voltage) or external +12 V PSU.
  • User push buttons and LEDs
  • Reset button
  • 2 potentiometers for ADC evaluation
  • Extension headers (4x37 pin - 100 mil) for all device pins and for quick connection to prototyping expansion boards, additional modules and evaluation probing.
  • JTAG interface (2x7 male 100mil)
  • USB port (mini - B)
  • 40 MHz crystal
  • Board size 105 x 150mm