Active
32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Core | e200z0 |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP-EP 64 10x10x1.0 mm |
The SPC570Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.The SPC570Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products...
Read More
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Core | e200z0 |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP-EP 64 10x10x1.0 mm |
The SPC570Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.The SPC570Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products...
Read More
|