📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Core | e200z0 |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | TQFP 100 14x14x1.0 |
The SPC570Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.The SPC570Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products...
Read More
|
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Core | e200z0 |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | TQFP 100 14x14x1.0 |
The SPC570Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.The SPC570Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products...
Read More
|