$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Active

SPC574K-DISP

Discovery Kit for SPC574 K line - with SPC574K72E5 MCU

Operating RangeAutomotive
Target ApplicationHome, Building and City Automation
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC57K-Discovery board helps you to discover SPC57K line Power Architecture®Microcontrollers with full access to CPUs, I/O signals and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price.Free ready-to-run application firmware examples are available inside SPC5Studio on www.st.com...
Read More

Key features
  • Microcontroller SPC574K72E5
    • Two main 32-bit Power Architecture CPU's core 200z4 running in lockstep
    • One 32-bit Power Architecture CPU's core I/O processor core e200z2
    • 2624 KB on-chip flash memory
  • On-board USB-JTAG PLS debugger and HW selection mode to use a stand-alone JTAG debuggers.
  • Board power supply through external +12V PSU.
  • Communication interfaces
    • JTAG interface (2x7 male 100mil)
    • USB port (mini -B)CAN with DB9 male connector and CAN FD transceiver.FlexRay
    • ETHERNET port
    • 40 MHz crystal.
    • Reset button.
    • User push button and 3 user LEDs
    • Extension headers (4x37 pin - 100 mil) for all device pins and for quick connection to prototyping and evaluation boards, additional modules and evaluation probing.
    • Board size 150 x 100mm.
In stock
Quantity $ per unit Savings
1-2$201.872%
Contact sales
$201.87
$197.83
Operating RangeAutomotive
Target ApplicationHome, Building and City Automation
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC57K-Discovery board helps you to discover SPC57K line Power Architecture®Microcontrollers with full access to CPUs, I/O signals and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price.Free ready-to-run application firmware examples are available inside SPC5Studio on www.st.com...
Read More

Key features
  • Microcontroller SPC574K72E5
    • Two main 32-bit Power Architecture CPU's core 200z4 running in lockstep
    • One 32-bit Power Architecture CPU's core I/O processor core e200z2
    • 2624 KB on-chip flash memory
  • On-board USB-JTAG PLS debugger and HW selection mode to use a stand-alone JTAG debuggers.
  • Board power supply through external +12V PSU.
  • Communication interfaces
    • JTAG interface (2x7 male 100mil)
    • USB port (mini -B)CAN with DB9 male connector and CAN FD transceiver.FlexRay
    • ETHERNET port
    • 40 MHz crystal.
    • Reset button.
    • User push button and 3 user LEDs
    • Extension headers (4x37 pin - 100 mil) for all device pins and for quick connection to prototyping and evaluation boards, additional modules and evaluation probing.
    • Board size 150 x 100mm.