$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
32-bit Power Architecture MCU for Automotive Applications
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Core | e200z4 |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP 144 20x20x1.0 |
This family of MCUs targets automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.Many of the applications are considered...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $19.79 | 2% |
| 10-24 | $15.68 | 19% |
| 25-99 | $14.88 | 23% |
| 100-249 | $13.53 | 30% |
| 250-359 | $13.09 | 32% |
| 360-500 | $13.06 | 33% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Core | e200z4 |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP 144 20x20x1.0 |
This family of MCUs targets automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.Many of the applications are considered...
Read More
|