📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
Active
32-bit Power Architecture MCU for Automotive Applications
Operating Range | Automotive |
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Core | e200z4 |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | LQFP 176 24x24x1.4 |
This family of MCUs targets automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.Many of the applications are considered...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $23.17 | 0% |
10-24 | $21.36 | 8% |
25-99 | $20.40 | 12% |
100-249 | $18.25 | 21% |
250-499 | $17.41 | 25% |
500 | $16.68 | 28% |
500 + |
Contact sales |
Operating Range | Automotive |
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Core | e200z4 |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | LQFP 176 24x24x1.4 |
This family of MCUs targets automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.Many of the applications are considered...
Read More
|