Active
32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Core | Dual e200z4d |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | TQFP 100 14x14x1.0 |
The SPC574Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.The SPC574Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $16.71 | 10% |
10-24 | $15.36 | 17% |
25-99 | $14.73 | 21% |
100-249 | $12.98 | 30% |
250-499 | $12.34 | 33% |
500 | $11.95 | 36% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Core | Dual e200z4d |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | TQFP 100 14x14x1.0 |
The SPC574Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.The SPC574Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products...
Read More
|