Active
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Core | e200z2 |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP-EP 64 10X10X1.0 MM |
The SPC582Bx microcontroller is the entry member of a new family of devices superseding the SPC560Bx family.SPC582Bx is built on the legacy of the SPC5x products, while introducing new features to answer the future requirements like the ASIL-B classification, high number of ISO CAN-FD channels, and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.74 | 0% |
| 10-24 | $5.93 | 23% |
| 25-99 | $5.36 | 31% |
| 100-249 | $4.98 | 36% |
| 250-499 | $4.76 | 38% |
| 500 | $4.54 | 41% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Core | e200z2 |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP-EP 64 10X10X1.0 MM |
The SPC582Bx microcontroller is the entry member of a new family of devices superseding the SPC560Bx family.SPC582Bx is built on the legacy of the SPC5x products, while introducing new features to answer the future requirements like the ASIL-B classification, high number of ISO CAN-FD channels, and...
Read More
|