🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

SPC584B70E5EHC0X

SPC584B70E5EHC0X

SPC584B70E5CD00X

SPC584B70E5CD00X

Active

SPC584B70E5EMC0X

32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z4d
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP 144 20x20x1.0
Key features
  • AEC-Q100 qualified
  • High performance e200z420
    • 32-bit Power Architecture technology CPU
    • Core frequency as high as 120 MHz
    • Variable Length Encoding (VLE)
  • 2112 KB (2048 KB code flash + 64 KB data flash) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
  • 176 KB HSM dedicated flash memory (144 KB code + 32 KB data)
  • 128 KB on-chip general-purpose SRAM (in addition to 64 KB core local data RAM
  • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
  • Multi-channel direct memory access controller (eDMA) with 64 channels
  • 1 interrupt controller (INTC)
  • Comprehensive new generation ASIL-B safety concept
    • ASIL-B of ISO 26262
    • FCCU for collection and reaction to failure notifications
    • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
    • Cyclic redundancy check (CRC) unit
  • Enhanced low power support
    • Ultra low power STANDBY
    • Smart Wake-up Unit
    • Fast wake-up and execute from RAM
  • Enhanced modular IO subsystem (eMIOS): up to 64 timed I/O channels with 16-bit counter resolution
  • Body cross triggering unit (BCTU)
    • Triggers ADC conversions from any eMIOS channel
    • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
  • Enhanced analog-to-digital converter system with:
    • 2 independent fast 12-bit SAR analog converters
    • 1 supervisor 12-bit SAR analog converter
    • 1 10-bit SAR analog converter with STDBY mode support
  • Communication interfaces
    • 1 Ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
    • 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
    • 14 LINFlexD modules
    • 7 Deserial Serial Peripheral Interface (DSPI) modules
  • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
  • Nexus Development Interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
  • Boot Assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
  • Junction temperature range -40 °C to 150 °C
Out of Stock
Quantity $ per unit Savings
1-500$21.430%
Contact sales
$21.43
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z4d
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP 144 20x20x1.0
Key features
  • AEC-Q100 qualified
  • High performance e200z420
    • 32-bit Power Architecture technology CPU
    • Core frequency as high as 120 MHz
    • Variable Length Encoding (VLE)
  • 2112 KB (2048 KB code flash + 64 KB data flash) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
  • 176 KB HSM dedicated flash memory (144 KB code + 32 KB data)
  • 128 KB on-chip general-purpose SRAM (in addition to 64 KB core local data RAM
  • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
  • Multi-channel direct memory access controller (eDMA) with 64 channels
  • 1 interrupt controller (INTC)
  • Comprehensive new generation ASIL-B safety concept
    • ASIL-B of ISO 26262
    • FCCU for collection and reaction to failure notifications
    • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
    • Cyclic redundancy check (CRC) unit
  • Enhanced low power support
    • Ultra low power STANDBY
    • Smart Wake-up Unit
    • Fast wake-up and execute from RAM
  • Enhanced modular IO subsystem (eMIOS): up to 64 timed I/O channels with 16-bit counter resolution
  • Body cross triggering unit (BCTU)
    • Triggers ADC conversions from any eMIOS channel
    • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
  • Enhanced analog-to-digital converter system with:
    • 2 independent fast 12-bit SAR analog converters
    • 1 supervisor 12-bit SAR analog converter
    • 1 10-bit SAR analog converter with STDBY mode support
  • Communication interfaces
    • 1 Ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
    • 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
    • 14 LINFlexD modules
    • 7 Deserial Serial Peripheral Interface (DSPI) modules
  • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
  • Nexus Development Interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
  • Boot Assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
  • Junction temperature range -40 °C to 150 °C