SPC584C70E3F000X

SPC584C70E3F000X

SPC584C70E3GMC0X

SPC584C70E3GMC0X

SPC584C70E3FMC0X

Active

32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

Quantity $ per Unit Savings
1 - 9$23.510%
10 - 24$21.618%
25 - 99$20.7212%
100 - 249$18.2522%
250 - 499$17.3626%
500$16.2431%
Contact Sales
Out of stock
$23.51
Parameter NameParameter Value
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z4d
ECCN US5A991B4A
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive Safety
Package NameTQFP 100 14x14x1.0
Key features
  • AEC-Q100 qualified
  • High performance e200z420n3 dual core
    • 32-bit Power Architecture technology CPU
    • Core frequency as high as 180 MHz
    • Variable Length Encoding (VLE)
  • 4224 KB (4096 KB code flash + 128 KB data flash) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
  • 176 KB HSM dedicated flash memory (144 KB code + 32 KB data)
  • 384 KB on-chip general-purpose SRAM (in addition to 128 KB core local data RAM: 64 KB included in each CPU)
  • Multi-channel direct memory access controller (eDMA) with 64 channels
  • 1 interrupt controller (INTC)
  • Comprehensive new generation ASIL-B safety concept
    • ASIL-B of ISO 26262
    • FCCU for collection and reaction to failure notifications
    • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
    • Cyclic redundancy check (CRC) unit
  • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
  • Body cross triggering unit (BCTU)
    • Triggers ADC conversions from any eMIOS channel
    • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
  • Enhanced modular IO subsystem (eMIOS): up to 64 timed I/O channels with 16-bit counter resolution
  • Enhanced analog-to-digital converter system with:
    • 3 independent fast 12-bit SAR analog converters
    • 1 supervisor 12-bit SAR analog converter
    • 1 10-bit SAR analog converter with STDBY mode support
  • Communication interfaces
    • 18 LINFlexD modules
    • 8 deserial serial peripheral interface (DSPI) modules
    • 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
    • Dual-channel FlexRay controller
    • 1 ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
  • Low power capabilities