🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

SPC584C70E3F001X

SPC584C70E3F001X

Active

SPC584C70E3GMC1X

32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Coree200z4d
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP 100 14x14x1.0

The SPC584Cx and SPC58ECx microcontroller is the first in a new family of devices superseding the SPC564Cx and SPC56ECx family. SPC584Cx and SPC58ECx builds on the legacy of the SPC564Cx and SPC56ECx family, while introducing new features coupled with higher throughput to provide substantial...
Read More

Key features
  • AEC-Q100 qualified
  • High performance e200z420n3 dual core
    • 32-bit Power Architecture technology CPU
    • Core frequency as high as 180 MHz
    • Variable Length Encoding (VLE)
  • 4224 KB (4096 KB code flash + 128 KB data flash) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
  • 176 KB HSM dedicated flash memory (144 KB code + 32 KB data)
  • 384 KB on-chip general-purpose SRAM (in addition to 128 KB core local data RAM: 64 KB included in each CPU)
  • Multi-channel direct memory access controller (eDMA) with 64 channels
  • 1 interrupt controller (INTC)
  • Comprehensive new generation ASIL-B safety concept
    • ASIL-B of ISO 26262
    • FCCU for collection and reaction to failure notifications
    • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
    • Cyclic redundancy check (CRC) unit
  • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
  • Body cross triggering unit (BCTU)
    • Triggers ADC conversions from any eMIOS channel
    • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
  • Enhanced modular IO subsystem (eMIOS): up to 64 timed I/O channels with 16-bit counter resolution
  • Enhanced analog-to-digital converter system with:
    • 3 independent fast 12-bit SAR analog converters
    • 1 supervisor 12-bit SAR analog converter
    • 1 10-bit SAR analog converter with STDBY mode support
  • Communication interfaces
    • 18 LINFlexD modules
    • 8 deserial serial peripheral interface (DSPI) modules
    • 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
    • Dual-channel FlexRay controller
    • 1 ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
  • Low power capabilities
    • Versatile low power modes
    • Ultra low power standby with RTC
    • Smart Wake-up Unit for contact monitoring
    • Fast wakeup schemes
  • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
  • Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
  • Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
  • Junction temperature range -40 °C to 150 °C
Out of Stock
Quantity $ per unit Savings
1-9$20.6715%
10-24$19.0622%
25-99$18.2125%
100-249$16.2833%
250-499$15.5336%
500$14.7839%
Contact sales
Special Price $20.67 Regular Price $24.38
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Coree200z4d
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP 100 14x14x1.0

The SPC584Cx and SPC58ECx microcontroller is the first in a new family of devices superseding the SPC564Cx and SPC56ECx family. SPC584Cx and SPC58ECx builds on the legacy of the SPC564Cx and SPC56ECx family, while introducing new features coupled with higher throughput to provide substantial...
Read More

Key features
  • AEC-Q100 qualified
  • High performance e200z420n3 dual core
    • 32-bit Power Architecture technology CPU
    • Core frequency as high as 180 MHz
    • Variable Length Encoding (VLE)
  • 4224 KB (4096 KB code flash + 128 KB data flash) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
  • 176 KB HSM dedicated flash memory (144 KB code + 32 KB data)
  • 384 KB on-chip general-purpose SRAM (in addition to 128 KB core local data RAM: 64 KB included in each CPU)
  • Multi-channel direct memory access controller (eDMA) with 64 channels
  • 1 interrupt controller (INTC)
  • Comprehensive new generation ASIL-B safety concept
    • ASIL-B of ISO 26262
    • FCCU for collection and reaction to failure notifications
    • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
    • Cyclic redundancy check (CRC) unit
  • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
  • Body cross triggering unit (BCTU)
    • Triggers ADC conversions from any eMIOS channel
    • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
  • Enhanced modular IO subsystem (eMIOS): up to 64 timed I/O channels with 16-bit counter resolution
  • Enhanced analog-to-digital converter system with:
    • 3 independent fast 12-bit SAR analog converters
    • 1 supervisor 12-bit SAR analog converter
    • 1 10-bit SAR analog converter with STDBY mode support
  • Communication interfaces
    • 18 LINFlexD modules
    • 8 deserial serial peripheral interface (DSPI) modules
    • 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
    • Dual-channel FlexRay controller
    • 1 ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
  • Low power capabilities
    • Versatile low power modes
    • Ultra low power standby with RTC
    • Smart Wake-up Unit for contact monitoring
    • Fast wakeup schemes
  • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
  • Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
  • Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
  • Junction temperature range -40 °C to 150 °C