SPC58EG80E5PEC0X

SPC58EG80E5PEC0X

Active

SPC58EG80E5QEH0Y

32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreDual e200z4d
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP 144 20x20x1.0
Key features
  • AEC-Q100 qualified
  • High performance e200z4 triple core:
    • 32-bit Power Architecture technology CPU
    • Core frequency as high as 180 MHz
    • Variable Length Encoding (VLE)
    • Floating Point, End-to-End Error Correction
  • 6582 KB (6144 KB code flash+ 256 KB data flash) on-chip flash memory:
    • supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
    • Supports read while read between the two code Flash partitions.
  • 608 KB on-chip general-purpose SRAM (in addition to 160 KB core local data RAM): 64KB in CPU_0, 64 KB in CPU_1 and 32 KB in CPU_2
  • 182 KB HSM dedicated flash memory (144 KB code + 32 KB data)
  • Multi-channel direct memory access controller (eDMA)
    • one eDMA with 64 channels
    • one eDMA with 32 channels
  • 1 interrupt controller (INTC)
  • Comprehensive new generation ASIL-D safety concept:
    • ASIL-D of ISO 26262
    • One CPU channel in lockstep
    • Logic BIST
    • FCCU for collection and reaction to failure notifications
    • Memory BIST
    • Cyclic redundancy check (CRC) unit
    • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
  • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
  • Body cross triggering unit (BCTU)
    • Triggers ADC conversions from any eMIOS channel
    • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
  • Enhanced modular IO subsystem (eMIOS): up to 64 timed IO channels with 16-bit counter resolution
  • Enhanced analog-to-digital converter system with:
    • 4 independent fast 12-bit SAR analog converters
    • One supervisor 12-bit SAR analog converter
    • One standby 10-bit SAR analog converter
  • Communication interfaces:
    • 18 LINFlexD modules
    • 10 de
Out of Stock
Quantity $ per unit Savings
1-9$36.120%
10-24$33.707%
25-49$32.2911%
50-99$31.2813%
100-500$29.6618%
Contact sales
$36.12
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreDual e200z4d
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP 144 20x20x1.0
Key features
  • AEC-Q100 qualified
  • High performance e200z4 triple core:
    • 32-bit Power Architecture technology CPU
    • Core frequency as high as 180 MHz
    • Variable Length Encoding (VLE)
    • Floating Point, End-to-End Error Correction
  • 6582 KB (6144 KB code flash+ 256 KB data flash) on-chip flash memory:
    • supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
    • Supports read while read between the two code Flash partitions.
  • 608 KB on-chip general-purpose SRAM (in addition to 160 KB core local data RAM): 64KB in CPU_0, 64 KB in CPU_1 and 32 KB in CPU_2
  • 182 KB HSM dedicated flash memory (144 KB code + 32 KB data)
  • Multi-channel direct memory access controller (eDMA)
    • one eDMA with 64 channels
    • one eDMA with 32 channels
  • 1 interrupt controller (INTC)
  • Comprehensive new generation ASIL-D safety concept:
    • ASIL-D of ISO 26262
    • One CPU channel in lockstep
    • Logic BIST
    • FCCU for collection and reaction to failure notifications
    • Memory BIST
    • Cyclic redundancy check (CRC) unit
    • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
  • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
  • Body cross triggering unit (BCTU)
    • Triggers ADC conversions from any eMIOS channel
    • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
  • Enhanced modular IO subsystem (eMIOS): up to 64 timed IO channels with 16-bit counter resolution
  • Enhanced analog-to-digital converter system with:
    • 4 independent fast 12-bit SAR analog converters
    • One supervisor 12-bit SAR analog converter
    • One standby 10-bit SAR analog converter
  • Communication interfaces:
    • 18 LINFlexD modules
    • 10 de