Active
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
| Operating Range | Automotive |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Core | Triple core |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | FPBGA 17X17X1.8 302 |
The SPC58EHx, SPC58NHx microcontroller belongs to a family of devices superseding the SPC58x family. SPC58EHx, SPC58NHx builds on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $38.44 | 0% |
| 10-24 | $31.29 | 19% |
| 25-99 | $29.51 | 23% |
| 100-249 | $28.25 | 27% |
| 250-499 | $27.59 | 28% |
| 500 | $27.58 | 28% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Core | Triple core |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | FPBGA 17X17X1.8 302 |
The SPC58EHx, SPC58NHx microcontroller belongs to a family of devices superseding the SPC58x family. SPC58EHx, SPC58NHx builds on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power...
Read More
|