$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
PMIC with buck and precise voltage reference for MCU applications
| Operating Range | Automotive |
| Operating Temp Min Celsius | 125.0 |
| Operating Temp Max Celsius | -40.0 |
| Operating Voltage Min Volt | 4.0 |
| Operating Voltage Max Volt | 19.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | QFN-32L WF |
SPSA068 is a BUCK voltage regulator with a precise voltage reference for MCU applications. All the regulators have internal power switches.The LPM allows the operation under light-load conditions reducing the quiescent current down to 50 μA typ.An internal programmable memory allows selecting the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.67 | 2% |
| 10-24 | $2.78 | 23% |
| 25-99 | $2.56 | 29% |
| 100-249 | $2.32 | 36% |
| 250-499 | $2.20 | 39% |
| 500 | $2.15 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | 125.0 |
| Operating Temp Max Celsius | -40.0 |
| Operating Voltage Min Volt | 4.0 |
| Operating Voltage Max Volt | 19.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | QFN-32L WF |
SPSA068 is a BUCK voltage regulator with a precise voltage reference for MCU applications. All the regulators have internal power switches.The LPM allows the operation under light-load conditions reducing the quiescent current down to 50 μA typ.An internal programmable memory allows selecting the...
Read More
|