🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

SPSB0813-TR

SPSB0813-TR

Active

SPSB0815-TR

Automotive Pow Mgt IC with 5V fixed LDO, LIN and CAN-FD transceivers

Operating Voltage Min Volt6.0
Operating Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN-32L WF

The SPSB081 is a power management system IC providing electronic control modules with enhanced power management functionality, including various standby modes to minimize the power consumption with programmable local and remote wake-up capability, as well as LIN (only for SPSB0815 and SPSB0813) and...
Read More

Key features
  • AEC-Q100 qualified
  • One 5 V (or 3.3 V for SPSB0813 and SPSB081C3) low drop voltage regulator (V1) for microcontroller and peripheral supply
  • One configurable 5 V or 3.3 V, selectable via SPI, low drop voltage regulator V2 tracker for V1 and with off-board protection
  • Minimum current limitation of 450 mA for V1 and 400 mA for V2
  • No electrolytic capacitor required on regulator outputs
  • Very low quiescent current in standby modes (typ. 15 µA)
  • Programmable reset generator for power-on and undervoltage
  • Configurable window watchdog
  • LIN transceivers ISO 17987-4/2016 compliant (only for SPSB0815 and SPSB0813)
  • CAN-FD transceiver (ISO 11898-2/2016, SAE J2284 compliant) with local failure and bus failure diagnosis
  • Complete 2-channel contact monitoring interface (WU1 and WU2 input pins) with programmable cyclic sense functionality. WU2 also with DIR functionality
  • Programmable periodic system wake-up feature
  • STM standard serial peripheral interface (32Bit/ST-SPI)
  • 4 HS drivers for 0.14 A (RON = 7 Ω) suitable to drive external LED modules with high input capacitance value or to also supply external contacts
  • Internal 10-bit PWM timer for each standalone high-side driver
  • Buffered supply for all voltage regulators
  • DIAGN output pin for fail-safe signalization
  • Current monitor output for all internal high-side drivers
  • Open-load diagnosis for all outputs
  • Overcurrent protection for all outputs
  • V1 overvoltage detection and protection
  • Device contains temperature warning and protection
  • Thermal cluster
  • Limited documentation available for customers that need support when dealing with ASIL requirements as per ISO 26262
In stock
Quantity $ per unit Savings
1-9$4.130%
10-24$3.7010%
25-99$3.5115%
100-249$3.0426%
250-499$2.8830%
500$2.5937%
Contact sales
$4.13
$4.13
Operating Voltage Min Volt6.0
Operating Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN-32L WF

The SPSB081 is a power management system IC providing electronic control modules with enhanced power management functionality, including various standby modes to minimize the power consumption with programmable local and remote wake-up capability, as well as LIN (only for SPSB0815 and SPSB0813) and...
Read More

Key features
  • AEC-Q100 qualified
  • One 5 V (or 3.3 V for SPSB0813 and SPSB081C3) low drop voltage regulator (V1) for microcontroller and peripheral supply
  • One configurable 5 V or 3.3 V, selectable via SPI, low drop voltage regulator V2 tracker for V1 and with off-board protection
  • Minimum current limitation of 450 mA for V1 and 400 mA for V2
  • No electrolytic capacitor required on regulator outputs
  • Very low quiescent current in standby modes (typ. 15 µA)
  • Programmable reset generator for power-on and undervoltage
  • Configurable window watchdog
  • LIN transceivers ISO 17987-4/2016 compliant (only for SPSB0815 and SPSB0813)
  • CAN-FD transceiver (ISO 11898-2/2016, SAE J2284 compliant) with local failure and bus failure diagnosis
  • Complete 2-channel contact monitoring interface (WU1 and WU2 input pins) with programmable cyclic sense functionality. WU2 also with DIR functionality
  • Programmable periodic system wake-up feature
  • STM standard serial peripheral interface (32Bit/ST-SPI)
  • 4 HS drivers for 0.14 A (RON = 7 Ω) suitable to drive external LED modules with high input capacitance value or to also supply external contacts
  • Internal 10-bit PWM timer for each standalone high-side driver
  • Buffered supply for all voltage regulators
  • DIAGN output pin for fail-safe signalization
  • Current monitor output for all internal high-side drivers
  • Open-load diagnosis for all outputs
  • Overcurrent protection for all outputs
  • V1 overvoltage detection and protection
  • Device contains temperature warning and protection
  • Thermal cluster
  • Limited documentation available for customers that need support when dealing with ASIL requirements as per ISO 26262