🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
New
Power management IC for highly integrated processors
| Operating Range | Automotive |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | QFN 8X8 56+4L WETTABLE FLANKS |
The SPSB100G is a fully integrated automotive power management system IC, specifically designed for highly integrated application processors (e.g. Stellar G and P MCU families), offering low-power mode and high-current capability. The device comes with enhanced system power supply functionality and...
Read More
|
| Operating Range | Automotive |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | QFN 8X8 56+4L WETTABLE FLANKS |
The SPSB100G is a fully integrated automotive power management system IC, specifically designed for highly integrated application processors (e.g. Stellar G and P MCU families), offering low-power mode and high-current capability. The device comes with enhanced system power supply functionality and...
Read More
|