SPSGRF-915

SPSGRF-915

SPSGRF-868

Active

Sub-GHz (868 or 915 MHz) low power programmable RF transceiver modules

Quantity $ per Unit Savings
1 - 9$19.680%
10 - 24$18.098%
25 - 99$17.3512%
100 - 287$15.2922%
288 - 500$14.5226%
Contact Sales
In stock
$19.68
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt1.8
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameRF MODULE
Key features
  • Programmable radio features
    • Based on Sub-1GHz SPIRIT1 transceiver and integrated Balun (BALF-SPI-01D3)
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOk, ASK
    • Air data rate from 1 to 500 kbps
    • On-board antenna
    • Operating temperature range from -40 °C to 85 °C
  • RF features
    • Receiver sensitivity: -118 dBm
    • Programmable RF output power up to +11.6 dBm
  • Host interface
    • SPI
  • General I/O
    • Up to 32 programmable I/O functions on 4 GPIO programmable module pins
  • Two typical carrier frequency versions:
    • SPSGRF-868 with 868 MHz tuned antenna
    • SPSGRF-915 with 915 MHz tuned antenna
  • Certification:
    • CE (SPSGRF-868)
    • FCC (SPSGRF-915)
    • IC (SPSGRF-915)
Associated Products