SPSGRFC-915

SPSGRFC-915

SPSGRFC-433

Active

Sub-1 GHz (433, 868 or 915 MHz) programmable transceiver module with UFL connector

Quantity $ per Unit Savings
1 - 9$15.940%
10 - 24$14.658%
25 - 99$14.0412%
100 - 249$12.3822%
250 - 499$11.7726%
500$11.4628%
Contact Sales
Out of stock
$15.93
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt1.8
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameRF MODULE
Key features
  • Based on the SPIRIT1 very low power RF sub-1 GHz transceiver
  • Programmable radio features
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, ASK
    • Air data rate from 1 to 500 kbps
    • On-board U.FL connector for external antenna
    • Operating temperature range from - 40 °C to 85 °C
  • RF features
    • Receiver sensitivity: -118 dBm
    • Programmable RF output power up to +11.6 dBm
  • Host interface
    • SPI
  • General I/O
    • Up to 32 programmable I/O functions on 4 GPIO programmable module pins
  • Three carrier frequency versions
    • 433 MHz for externally tuned antenna
    • 868 MHz for externally tuned antenna
    • 915 MHz for externally tuned antenna
  • Dimensions: 11.5 x 13.5 x 2.0 mm