SPSGRFC-868

SPSGRFC-868

SPSGRFC-433

SPSGRFC-433

SPSGRFC-915

Active

Sub-1 GHz (433, 868 or 915 MHz) programmable transceiver module with UFL connector

Quantity $ per Unit Savings
1 - 9$17.520%
10 - 24$16.118%
25 - 99$15.4412%
100 - 287$13.6122%
288 - 500$12.9426%
Contact Sales
Out of stock
$17.52
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt1.8
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameRF MODULE

The SPSGRFC is an easy-to-use sub-1 GHz transceiver certified module with many programmable features. The module provides a complete RF platform in a tiny form factor. The module can operate at the 433, 868 or 915 MHz frequency band, SPSGRFC-433, SPSGRFC-868 and SPSGRFC-915, respectively.


The SPSGRFC RF module is CE, FCC and IC certified and integrates wireless connectivity in target electronic devices without requiring particular RF experience or expertise. This certified solution optimizes the time to market of the final applications.


The module is designed for maximum performance in a minimal space, with 4 programmable I/O pins and an SPI serial interface.


The SPSGRFC is pin to pin and firmware compatible with SPSGRF family.

Key features
  • Based on the SPIRIT1 very low power RF sub-1 GHz transceiver
  • Programmable radio features
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, ASK
    • Air data rate from 1 to 500 kbps
    • On-board U.FL connector for external antenna
    • Operating temperature range from - 40 °C to 85 °C
  • RF features
    • Receiver sensitivity: -118 dBm
    • Programmable RF output power up to +11.6 dBm
  • Host interface
    • SPI
  • General I/O
    • Up to 32 programmable I/O functions on 4 GPIO programmable module pins
  • Three carrier frequency versions
    • 433 MHz for externally tuned antenna
    • 868 MHz for externally tuned antenna
    • 915 MHz for externally tuned antenna
  • Dimensions: 11.5 x 13.5 x 2.0 mm