Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
2 line 25 A- 8/20 ?s, 36 V TVS in QFN-3L
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 3.3 x 1.5 x 0.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-2L |
The SPT02 is specifically designed for the protection of 24 V proximity sensors. It implements the reverse polarity and the overvoltage protection of the sensor power supply and the power switch overvoltage protection.It provides a very compact and flexible solution.Thanks to high performance ST...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.34 | 2% |
| 10-99 | $0.84 | 36% |
| 100-499 | $0.56 | 58% |
| 500 | $0.46 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 3.3 x 1.5 x 0.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-2L |
The SPT02 is specifically designed for the protection of 24 V proximity sensors. It implements the reverse polarity and the overvoltage protection of the sensor power supply and the power switch overvoltage protection.It provides a very compact and flexible solution.Thanks to high performance ST...
Read More
|