Active
4 pin Smart Reset
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | UFDFPN 1X1.45X0.6 6L PITCH0.5 |
The Smart ResetTMdevices provide a useful feature which ensures that inadvertent short reset push-button closures do not cause system resets. This is done by implementing an extended Smart Reset input delay time (tSRC), which ensures a safe reset and eliminates the need for a specific dedicated...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.33 | 0% |
| 10-24 | $0.97 | 27% |
| 25-99 | $0.88 | 34% |
| 100-249 | $0.78 | 42% |
| 250-499 | $0.73 | 45% |
| 500 | $0.70 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | UFDFPN 1X1.45X0.6 6L PITCH0.5 |
The Smart ResetTMdevices provide a useful feature which ensures that inadvertent short reset push-button closures do not cause system resets. This is done by implementing an extended Smart Reset input delay time (tSRC), which ensures a safe reset and eliminates the need for a specific dedicated...
Read More
|