📢 Limited time offer – Buy One Get One Free on Intelligent Power Switch boards. Use code DV-IPS-BOGO-12 at checkout! Order now
Active
4 pin Smart Reset
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | UFDFPN 1X1.45X0.6 6L PITCH0.5 |
The Smart ResetTMdevices provide a useful feature which ensures that inadvertent short reset push-button closures do not cause system resets. This is done by implementing an extended Smart Reset input delay time (tSRC), which ensures a safe reset and eliminates the need for a specific dedicated...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.92 | 0% |
10-99 | $0.60 | 35% |
100-499 | $0.49 | 46% |
500 | $0.47 | 49% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | UFDFPN 1X1.45X0.6 6L PITCH0.5 |
The Smart ResetTMdevices provide a useful feature which ensures that inadvertent short reset push-button closures do not cause system resets. This is done by implementing an extended Smart Reset input delay time (tSRC), which ensures a safe reset and eliminates the need for a specific dedicated...
Read More
|