$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

SR2LARU

SR2LARU

Active

SR2HARU

6 pin Smart Reset

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameQFN-6L P 0.4 mm

The Smart Reset™ devices provide a useful feature that ensures inadvertent short reset push-button closures do not cause system resets. This is done by implementing extended Smart Reset™ input delay time (tSRC) and combined push-button inputs, which together ensures a safe reset and eliminates...
Read More

Key features
  • Operating voltage 1.65 V to 5.5 V
  • Low supply current 1.5 μA
  • Integrated test mode
  • Dual Smart Reset™ push-button inputs with fixed extended reset setup delay (tSRC) from 0.5 s to 10 s in 0.5 s steps (typ.), option with internal pull-up resistor
  • Push-button controlled reset pulse duration
    • Option 1: fully push-button controlled, no fixed or minimum pulse width guaranteed
    • Option 2: defined output reset pulse duration (tREC), factory-programmed
  • No power-on reset
  • Single reset output
    • Active low or active high
    • Push-pull or open drain with optional pull-up resistor
  • Fixed Smart Reset™ input logic voltage levels
  • Operating temperature: - 40 °C to +85 °C
  • UDFN6 package: 1.6 mm x 1.3 mm
  • ECOPACK®2 (RoHS compliant, Halogen-Free)
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameQFN-6L P 0.4 mm

The Smart Reset™ devices provide a useful feature that ensures inadvertent short reset push-button closures do not cause system resets. This is done by implementing extended Smart Reset™ input delay time (tSRC) and combined push-button inputs, which together ensures a safe reset and eliminates...
Read More

Key features
  • Operating voltage 1.65 V to 5.5 V
  • Low supply current 1.5 μA
  • Integrated test mode
  • Dual Smart Reset™ push-button inputs with fixed extended reset setup delay (tSRC) from 0.5 s to 10 s in 0.5 s steps (typ.), option with internal pull-up resistor
  • Push-button controlled reset pulse duration
    • Option 1: fully push-button controlled, no fixed or minimum pulse width guaranteed
    • Option 2: defined output reset pulse duration (tREC), factory-programmed
  • No power-on reset
  • Single reset output
    • Active low or active high
    • Push-pull or open drain with optional pull-up resistor
  • Fixed Smart Reset™ input logic voltage levels
  • Operating temperature: - 40 °C to +85 °C
  • UDFN6 package: 1.6 mm x 1.3 mm
  • ECOPACK®2 (RoHS compliant, Halogen-Free)