📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
6 pin Smart Reset
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | QFN-6L P 0.4 mm |
The Smart Reset™ devices provide a useful feature that ensures inadvertent short reset push-button closures do not cause system resets. This is done by implementing extended Smart Reset™ input delay time (tSRC) and combined push-button inputs, which together ensures a safe reset and eliminates...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.07 | 0% |
10-24 | $0.95 | 11% |
25-99 | $0.90 | 16% |
100-249 | $0.74 | 31% |
250-499 | $0.69 | 35% |
500 | $0.61 | 43% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | QFN-6L P 0.4 mm |
The Smart Reset™ devices provide a useful feature that ensures inadvertent short reset push-button closures do not cause system resets. This is done by implementing extended Smart Reset™ input delay time (tSRC) and combined push-button inputs, which together ensures a safe reset and eliminates...
Read More
|