Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

SR5E1E370C30F01X

SR5 E1 line of Stellar electrification MCUs, 32-bit Arm Cortex M7 automotive MCU 2x cores, 2 MB Flash, rich analog, high-resolution timer, HSM, ASIL-D

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreDual split-lock ARM Cortex-M7
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety Cybersecurity
Package NameTQFP 100 14x14x1.0

The SR5E1E3, SR5E1E5, SR5E1E7 MCU family has been designed to meet the enhanced digital control and high-performance analog requirements requested by the new wide bandgap power technologies, silicon carbide and GAN, from power conversion applications such as on-board charger and DC/DC converters as...
Read More

Key features
    • AEC-Q100 automotive qualified
    • SR5 high-performance analog MCUs offering:
      • Digital and analog high-frequency control requested by new wide-bandgap technologies (silicon carbide and gallium nitride)
      • Superior real-time and functional safety performance (ASIL-D capability)
      • Built-in fast and cost-optimized OTA (over-the-air) reprogramming capability (with built-in dual-image storage)
      • High-speed security cryptographic services (HSM)
  • Cores
    • 2× 32-bit Arm®
      Cortex®‑M7 with double-precision FPU, L1 cache and DSP instructions running at up to 300 MHz to reach 1284 DMIPS/2.14 DMIPS/MHz/core (Dhrystone 2.1)
      • Split-lock configuration, allowing either 2 cores in parallel or 1 core in lockstep configuration
    • 2 DMA engines in lockstep configuration
  • Memories
    • Up to 2 MB on-chip flash memory with read while write support
      • 1920 KB code flash memory split in two banks allowing 960 KB OTA reprogramming
      • 160 KB HSM dedicated code flash memory
    • 96 KB data flash memory (64 KB + 32 KB dedicated to HSM)
    • 488 KB on-chip general-purpose SRAM:
      • 2× 32 KB instruction TCM + 2× 64 KB data TCM
      • 256 KB system RAM
      • 40 KB HSM dedicated system RAM
  • Security: hardware security module (HSM)
    • Cybersecurity ISO/SAE 21434 compliance (refer to the cybersecurity reference manual for details)
    • On-chip high-performance security module with EVITA medium support with dedicated RAM and flash memory
    • Based on a Cortex®‑M0+ core running at up to 150 MHz
    • Hardware accelerator for symmetric cryptography
  • Safety: comprehensive new generation ASIL-D safety concept
    • State-of-the-art safety measures at all levels of the architecture for the most efficient implementation of ISO 26262 ASIL-D functionalities
    • FCCU for collection and reaction to failure notifications with enhanced configurability
    • Memory error management unit (MEMU) for collection and reporting of error events in memories
    • Cyclic redundancy check (CRC) unit
  • Enhanced peripherals for fast control loop capability
    • 12 timers:
      • 2× HRTIM (high-resolution and complex waveform builder) in total: 12× 16-bit counters, up to 102 ps resolution, 24 PWM
      • 2× 16-bit 6-channel advanced control timers in total, with up to 12× PWM
      • 2× 32-bit general-purpose timers in total, with up to 8× IC/OC/PWM or pulse counter and quadrature encoder input
      • 4× 16-bit general-purpose timers in total, with up to 11× PWM, 2 of which paired
      • 2× 16-bit basic timers
    • Enhanced analog-to-digital converter system with:
      • 5 separate 12-bit SAR analog converters, 8 channels each. Sampling rate up to 2.5 MSPS in single mode, 5 MSPS in dual mode
      • 2 separate 16-bit sigma-delta analog converters
    • 12-bit digital-to-analog converters (DAC)
      • 2 buffered external channels 1 MSPS
      • 8 unbuffered internal channels 15 MSPS
    • 8 rail-to-rail analog comparators, 50 ns propagation delay
    • Hardware accelerator
      • 1× CORDIC for trigonometric function acceleration
  • Communication interfaces
    • 4 modular controller area network (MCAN) modules, all supporting flexible data rate (ISO CAN-FD)
    • 3 UART modules with LIN functionality
    • 4 serial peripheral interface (SPI) modules, 2 multiplexed with I²S interfaces
    • 2 I²C modules
  • Advanced debug and trace for high-performance automotive application development
    • Built around Arm® CoreSight™-600
    • Debug interface: Arm® CoreSight™ JTAG (IEEE 1149.1) or SWD
    • 4 KB embedded trace FIFO for both on- and off-chip tracing
    • Trace port for off-chip tracing: parallel trace port configurable from 1 to 8 data lines
  • Others
    • Power efficiency management, through separate power modes for any selected cores, peripherals or memories
    • Boot assist flash (BAF) supports factory programming using a serial loader through CAN or UART
    • Junction temperature range -40°C to 150°C
    • Integrated power supply scheme:
      • Integrated internal SMPS regulator
      • 3.3 V supply & GPIOs
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreDual split-lock ARM Cortex-M7
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety Cybersecurity
Package NameTQFP 100 14x14x1.0

The SR5E1E3, SR5E1E5, SR5E1E7 MCU family has been designed to meet the enhanced digital control and high-performance analog requirements requested by the new wide bandgap power technologies, silicon carbide and GAN, from power conversion applications such as on-board charger and DC/DC converters as...
Read More

Key features
    • AEC-Q100 automotive qualified
    • SR5 high-performance analog MCUs offering:
      • Digital and analog high-frequency control requested by new wide-bandgap technologies (silicon carbide and gallium nitride)
      • Superior real-time and functional safety performance (ASIL-D capability)
      • Built-in fast and cost-optimized OTA (over-the-air) reprogramming capability (with built-in dual-image storage)
      • High-speed security cryptographic services (HSM)
  • Cores
    • 2× 32-bit Arm®
      Cortex®‑M7 with double-precision FPU, L1 cache and DSP instructions running at up to 300 MHz to reach 1284 DMIPS/2.14 DMIPS/MHz/core (Dhrystone 2.1)
      • Split-lock configuration, allowing either 2 cores in parallel or 1 core in lockstep configuration
    • 2 DMA engines in lockstep configuration
  • Memories
    • Up to 2 MB on-chip flash memory with read while write support
      • 1920 KB code flash memory split in two banks allowing 960 KB OTA reprogramming
      • 160 KB HSM dedicated code flash memory
    • 96 KB data flash memory (64 KB + 32 KB dedicated to HSM)
    • 488 KB on-chip general-purpose SRAM:
      • 2× 32 KB instruction TCM + 2× 64 KB data TCM
      • 256 KB system RAM
      • 40 KB HSM dedicated system RAM
  • Security: hardware security module (HSM)
    • Cybersecurity ISO/SAE 21434 compliance (refer to the cybersecurity reference manual for details)
    • On-chip high-performance security module with EVITA medium support with dedicated RAM and flash memory
    • Based on a Cortex®‑M0+ core running at up to 150 MHz
    • Hardware accelerator for symmetric cryptography
  • Safety: comprehensive new generation ASIL-D safety concept
    • State-of-the-art safety measures at all levels of the architecture for the most efficient implementation of ISO 26262 ASIL-D functionalities
    • FCCU for collection and reaction to failure notifications with enhanced configurability
    • Memory error management unit (MEMU) for collection and reporting of error events in memories
    • Cyclic redundancy check (CRC) unit
  • Enhanced peripherals for fast control loop capability
    • 12 timers:
      • 2× HRTIM (high-resolution and complex waveform builder) in total: 12× 16-bit counters, up to 102 ps resolution, 24 PWM
      • 2× 16-bit 6-channel advanced control timers in total, with up to 12× PWM
      • 2× 32-bit general-purpose timers in total, with up to 8× IC/OC/PWM or pulse counter and quadrature encoder input
      • 4× 16-bit general-purpose timers in total, with up to 11× PWM, 2 of which paired
      • 2× 16-bit basic timers
    • Enhanced analog-to-digital converter system with:
      • 5 separate 12-bit SAR analog converters, 8 channels each. Sampling rate up to 2.5 MSPS in single mode, 5 MSPS in dual mode
      • 2 separate 16-bit sigma-delta analog converters
    • 12-bit digital-to-analog converters (DAC)
      • 2 buffered external channels 1 MSPS
      • 8 unbuffered internal channels 15 MSPS
    • 8 rail-to-rail analog comparators, 50 ns propagation delay
    • Hardware accelerator
      • 1× CORDIC for trigonometric function acceleration
  • Communication interfaces
    • 4 modular controller area network (MCAN) modules, all supporting flexible data rate (ISO CAN-FD)
    • 3 UART modules with LIN functionality
    • 4 serial peripheral interface (SPI) modules, 2 multiplexed with I²S interfaces
    • 2 I²C modules
  • Advanced debug and trace for high-performance automotive application development
    • Built around Arm® CoreSight™-600
    • Debug interface: Arm® CoreSight™ JTAG (IEEE 1149.1) or SWD
    • 4 KB embedded trace FIFO for both on- and off-chip tracing
    • Trace port for off-chip tracing: parallel trace port configurable from 1 to 8 data lines
  • Others
    • Power efficiency management, through separate power modes for any selected cores, peripherals or memories
    • Boot assist flash (BAF) supports factory programming using a serial loader through CAN or UART
    • Junction temperature range -40°C to 150°C
    • Integrated power supply scheme:
      • Integrated internal SMPS regulator
      • 3.3 V supply & GPIOs