Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
SR5 E1 line of Stellar electrification MCUs, 32-bit Arm Cortex-M7 automotive MCU 2x cores, 2 MB Flash, rich analog, high-resolution timer, HSM, ASIL-D
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Core | Dual split-lock ARM Cortex-M7 |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety Cybersecurity |
| Package Name | TQFP 144 20x20x1.0 |
The SR5E1E3, SR5E1E5, SR5E1E7 MCU family has been designed to meet the enhanced digital control and high-performance analog requirements requested by the new wide bandgap power technologies, silicon carbide and GAN, from power conversion applications such as on-board charger and DC/DC converters as...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $19.77 | 2% |
| 10-24 | $15.71 | 19% |
| 25-99 | $14.08 | 27% |
| 100-249 | $13.60 | 30% |
| 250-499 | $13.16 | 32% |
| 500 | $12.74 | 34% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Core | Dual split-lock ARM Cortex-M7 |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety Cybersecurity |
| Package Name | TQFP 144 20x20x1.0 |
The SR5E1E3, SR5E1E5, SR5E1E7 MCU family has been designed to meet the enhanced digital control and high-performance analog requirements requested by the new wide bandgap power technologies, silicon carbide and GAN, from power conversion applications such as on-board charger and DC/DC converters as...
Read More
|