Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

SR6P6C4A0D42FX1Y

SR6P6C4A0D42FX1Y

Active

SR6P6C4A0D42FX1R

Stellar SR6 P6 line, 32-bit Arm® Cortex®-R52+ automotive integration MCU 6x Cortex®-R52+ cores, 16 MB NVM (2x 15.5 MB "OTA X2") 2.3 MB RAM, with embedded virtualization, safety and security

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreArm Cortex-R52+
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety Cybersecurity
Package NameFPBGA 17X17X1.8 292 B0.55 P0.8

Stellar integration MCUs have been designed to meet the requirements of domain controllers and ECUs with high integration requested in the architectures of connected updatable automated and electrified cars. They have superior real-time and safe performance (with highest ASIL-D capability)....
Read More

Key features
  • AEC-Q100
  • SR6 integration MCUs:
    • Have superior real-time and safe performance (with highest ASIL-D capability)
    • Bring hardware-based virtualization technology to MCUs for simplified multiple software integrations at optimized performance
    • Have built-in fast and cost-effective OTA reprogramming capability (with built-in dual-image storage)
    • Offer high-speed security cryptographic services, for example for network authentication
  • Cores
    • 6 × 32-bit Cortex®‑R52+ cores (4 of them with checker cores, and 2 in split-lock configuration):
      • Configurable as either 6 cores (4 of them in lockstep configuration) or 5 cores (all of them in lockstep configuration)
      • Arm® v8-R compliant
      • Single precision floating-point unit (FPU)
      • New privilege level for real-time virtualization
    • 2 Cortex®‑M4 multipurpose accelerators, one in lockstep configuration
    • 4 eDMA engines in lockstep configuration
  • Memories
    • Up to 16 MB on-chip nonvolatile memory (NVM):
      • PCM (phase-change memory) as nonvolatile memory
      • 15.5 MB code NVM, with embedded memory replication for OTA (over-the-air) reprogramming with up to 2× 15.5 MB
      • 512 KB HSM-dedicated code NVM
    • 640 KB data NVM (512 KB + 128 KB dedicated to HSM)
    • Up to 2304 KB on-chip general-purpose SRAM
  • Security: 2nd generation hardware security module
    • Cybersecurity: ISO/SAE 21434 compliance (refer to the cybersecurity reference manual for details)
    • On-chip high-performance security module with full support for e-safety vehicle intrusion protected applications (EVITA)
    • Symmetric and asymmetric cryptography processor
    • High-performance lock-stepped AES-light security subsystem for fast ASIL-D cryptographic services
  • Safety: comprehensive new-generation ASIL-D safety concept
    • New state-of-the-art safety measures at all levels of the architecture for most efficient implementation of ISO 26262 ASIL-D functionalities
    • Complete hardware virtualization architecture built on Cortex®‑R52+ new privilege mode (best-in-class software isolation, real-time support for multiple virtual machines/applications)
  • Peripheral, I/O, and communication interfaces
    • 11 LINFlexD modules
    • 2 dual-channel FlexRay controllers
    • 10 queued serial peripheral interface (SPIQ) modules
    • 4 microsecond channels (MSC) and 2 microsecond plus (MSC-Plus) channels
    • 2 I²C interfaces
    • 2 SENT modules (15 channels each)
    • 2 PSI5 modules (1 channel each)
    • Enhanced analog-to-digital converter system with:
      • 12 separate 12-bit SAR analog converters (including one supervisor/safety ADC).
      • 4 separate 9-bit SAR analog converters (2 channels each) with fast comparator mode
      • 12 separate 16-bit sigma-delta analog converters with embedded DSP processor on each SD ADC
      • Enhanced interconnection with GTM timer for autonomous ADC/GTM subsystem operation
    • Advanced timed I/O capability:
      • Generic timer module (GTM4144)
    • Communication interfaces:
      • One 10/100/1000 Mbit/s Ethernet controller compliant with IEEE 802.3-2008: IPv4 and IPv6 checksum modules, AVB, VLAN
      • 11 modular controller area network (MCAN) modules, and 1 time-triggered controller area network (M_TTCAN), all supporting flexible data rate (ISO CAN FD®)
      • 2 CAN XL® interfaces
  • External memory interfaces
    • 2 octo-SPI IPs to support HyperBus™ memory (flash/RAM) devices
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreArm Cortex-R52+
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety Cybersecurity
Package NameFPBGA 17X17X1.8 292 B0.55 P0.8

Stellar integration MCUs have been designed to meet the requirements of domain controllers and ECUs with high integration requested in the architectures of connected updatable automated and electrified cars. They have superior real-time and safe performance (with highest ASIL-D capability)....
Read More

Key features
  • AEC-Q100
  • SR6 integration MCUs:
    • Have superior real-time and safe performance (with highest ASIL-D capability)
    • Bring hardware-based virtualization technology to MCUs for simplified multiple software integrations at optimized performance
    • Have built-in fast and cost-effective OTA reprogramming capability (with built-in dual-image storage)
    • Offer high-speed security cryptographic services, for example for network authentication
  • Cores
    • 6 × 32-bit Cortex®‑R52+ cores (4 of them with checker cores, and 2 in split-lock configuration):
      • Configurable as either 6 cores (4 of them in lockstep configuration) or 5 cores (all of them in lockstep configuration)
      • Arm® v8-R compliant
      • Single precision floating-point unit (FPU)
      • New privilege level for real-time virtualization
    • 2 Cortex®‑M4 multipurpose accelerators, one in lockstep configuration
    • 4 eDMA engines in lockstep configuration
  • Memories
    • Up to 16 MB on-chip nonvolatile memory (NVM):
      • PCM (phase-change memory) as nonvolatile memory
      • 15.5 MB code NVM, with embedded memory replication for OTA (over-the-air) reprogramming with up to 2× 15.5 MB
      • 512 KB HSM-dedicated code NVM
    • 640 KB data NVM (512 KB + 128 KB dedicated to HSM)
    • Up to 2304 KB on-chip general-purpose SRAM
  • Security: 2nd generation hardware security module
    • Cybersecurity: ISO/SAE 21434 compliance (refer to the cybersecurity reference manual for details)
    • On-chip high-performance security module with full support for e-safety vehicle intrusion protected applications (EVITA)
    • Symmetric and asymmetric cryptography processor
    • High-performance lock-stepped AES-light security subsystem for fast ASIL-D cryptographic services
  • Safety: comprehensive new-generation ASIL-D safety concept
    • New state-of-the-art safety measures at all levels of the architecture for most efficient implementation of ISO 26262 ASIL-D functionalities
    • Complete hardware virtualization architecture built on Cortex®‑R52+ new privilege mode (best-in-class software isolation, real-time support for multiple virtual machines/applications)
  • Peripheral, I/O, and communication interfaces
    • 11 LINFlexD modules
    • 2 dual-channel FlexRay controllers
    • 10 queued serial peripheral interface (SPIQ) modules
    • 4 microsecond channels (MSC) and 2 microsecond plus (MSC-Plus) channels
    • 2 I²C interfaces
    • 2 SENT modules (15 channels each)
    • 2 PSI5 modules (1 channel each)
    • Enhanced analog-to-digital converter system with:
      • 12 separate 12-bit SAR analog converters (including one supervisor/safety ADC).
      • 4 separate 9-bit SAR analog converters (2 channels each) with fast comparator mode
      • 12 separate 16-bit sigma-delta analog converters with embedded DSP processor on each SD ADC
      • Enhanced interconnection with GTM timer for autonomous ADC/GTM subsystem operation
    • Advanced timed I/O capability:
      • Generic timer module (GTM4144)
    • Communication interfaces:
      • One 10/100/1000 Mbit/s Ethernet controller compliant with IEEE 802.3-2008: IPv4 and IPv6 checksum modules, AVB, VLAN
      • 11 modular controller area network (MCAN) modules, and 1 time-triggered controller area network (M_TTCAN), all supporting flexible data rate (ISO CAN FD®)
      • 2 CAN XL® interfaces
  • External memory interfaces
    • 2 octo-SPI IPs to support HyperBus™ memory (flash/RAM) devices