Buy 1 get 1 free for STM32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 🛒 Order now!
Free shipping when buying Factory automation products. Use code EC-FACTORY-FREESHIP-02 at checkout! 🛒 Claim now!
Active
Synchronous rectifier controller for non-complementary active clamp flyback converter
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 |
SRK1004 controller is intended for secondary side synchronous rectification (SR) in Non-Complementary Actively Clamped Flyback, Resonant Flyback, and Quasi-Resonant Flyback converters.It provides a gate-drive output suitable for N-channel logic-level or standard level power MOSFETs.The control...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.81 | 0% |
10-99 | $0.54 | 34% |
100-500 | $0.46 | 44% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 |
SRK1004 controller is intended for secondary side synchronous rectification (SR) in Non-Complementary Actively Clamped Flyback, Resonant Flyback, and Quasi-Resonant Flyback converters.It provides a gate-drive output suitable for N-channel logic-level or standard level power MOSFETs.The control...
Read More
|