Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

ST13003-K

_

ECCN USEAR99
ECCN EUNEC
Packing TypePoly Bag
RoHs compliantEcopack1
GradeIndustrial
Package NameSOT-32

The device is manufactured using high voltage multi-epitaxial planar technology for high switching speeds and high voltage capability.


It uses a cellular emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA.

Key features
  • High voltage capability
  • Low spread of dynamic parameters
  • Very high switching speed
In stock
Quantity $ per unit Savings
1-9$1.242%
10-99$0.7539%
100-499$0.5059%
500$0.4068%
Contact sales
$1.24
$1.22
ECCN USEAR99
ECCN EUNEC
Packing TypePoly Bag
RoHs compliantEcopack1
GradeIndustrial
Package NameSOT-32

The device is manufactured using high voltage multi-epitaxial planar technology for high switching speeds and high voltage capability.


It uses a cellular emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA.

Key features
  • High voltage capability
  • Low spread of dynamic parameters
  • Very high switching speed