Active
High voltage fast-switching NPN power transistor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The device is manufactured using high voltage Multi Epitaxial Planar technology for high switching speeds and high voltage capability.
They use a Cellular Emitter structure to enhance switching speeds.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.49 | 2% |
| 10-99 | $1.22 | 50% |
| 100-499 | $1.10 | 55% |
| 500 | $0.87 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The device is manufactured using high voltage Multi Epitaxial Planar technology for high switching speeds and high voltage capability.
They use a Cellular Emitter structure to enhance switching speeds.
|