Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
High voltage fast-switching NPN power transistor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The device is manufactured using high voltage Multi Epitaxial Planar technology for high switching speeds and high voltage capability.
It uses a Cellular Emitter structure to enhance switching speeds.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.36 | 1% |
| 10-99 | $1.68 | 28% |
| 100-499 | $1.16 | 50% |
| 500 | $0.94 | 60% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The device is manufactured using high voltage Multi Epitaxial Planar technology for high switching speeds and high voltage capability.
It uses a Cellular Emitter structure to enhance switching speeds.
|