📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

ST1480ACDR

Active

3.3V powered, 15kV ESD protected, up to 12Mbps true RS-485/RS-422 transceiver

Quantity $ per Unit Savings
1 - 9$3.950%
10 - 24$3.5510%
25 - 99$3.3515%
100 - 249$2.9027%
250 - 499$2.7530%
500$2.4737%
Contact Sales
In stock
$3.95
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The ST1480Ax is ±15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration.


The ST1480Ax transmits and receives at a guaranteed data rate of at least 12 Mbps.


All transmitter outputs and receiver inputs are protected to ±15 kV using Human Body Model.


Driver is short-circuit current limited and is protected against excessive power dissipation by


thermal shutdown circuitry that places the driver outputs into a high-impedance state.


The ST1480Ax input has a true fail-safe feature that guarantees a logic high output if both inputs are open circuit, shorted together or in the presence of a termination with no signal on the bus.

Key features
  • ESD protection
    • ±15 kV human body model
    • ±8 kV IEC 1000-4-2 contact discharge
  • Operates from a single 3.3 V supply - no charge pump required
  • Interoperable with 5 V logic
  • 1 μA low current shutdown mode max
  • Guaranteed 12 Mbps data rate
  • -7 to 12 common mode input voltage range
  • Half duplex versions available
  • Industry standard 75176 pinout
  • Current limiting and thermal shutdown for driver overload protection
  • Guaranteed high receiver output state for floating, shorted or terminated inputs with no signal present
  • Allows up to 64 transceivers on the bus