Active
Free
800 mA ultra low drop, high PSRR voltage regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 2x3 |
The ST1L08 provides 0.8 A of maximum current from an input voltage in the range from 1 V to 5.5 V, with a typical dropout voltage as low as 70 mV.It is stabilized with a ceramic capacitor on the output.The very low drop voltage, low quiescent current and high PSRR features make it suitable for low...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.90 | 0% |
| 10-24 | $0.65 | 28% |
| 25-99 | $0.58 | 35% |
| 100-249 | $0.51 | 43% |
| 250-499 | $0.48 | 47% |
| 500 | $0.46 | 49% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 2x3 |
The ST1L08 provides 0.8 A of maximum current from an input voltage in the range from 1 V to 5.5 V, with a typical dropout voltage as low as 70 mV.It is stabilized with a ceramic capacitor on the output.The very low drop voltage, low quiescent current and high PSRR features make it suitable for low...
Read More
|