🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Free
400 mA nano-quiescent synchronous step-down converter with digital voltage selection, Power Good and AUX switch
Input Voltage Min Volt | 1.8 |
Input Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 |
The ST1PS02 is a nano-quiescent miniaturized synchronous step-down converter, which is able to provide up to 400 mA output current with an input voltage ranging from 1.8 V to 5.5 V. This converter is specifically designed for applications where high efficiency, PCB size and thickness are the key...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.40 | 0% |
10-24 | $1.55 | 36% |
25-99 | $1.41 | 41% |
100-499 | $1.06 | 56% |
500 | $0.85 | 65% |
500 + |
Contact sales |
Input Voltage Min Volt | 1.8 |
Input Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 |
The ST1PS02 is a nano-quiescent miniaturized synchronous step-down converter, which is able to provide up to 400 mA output current with an input voltage ranging from 1.8 V to 5.5 V. This converter is specifically designed for applications where high efficiency, PCB size and thickness are the key...
Read More
|