Active
2 A, 1.5 MHz PWM step-down switching regulator with synchronous rectification
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The ST1S09 is a step-down DC-DC converter optimized for powering low output voltage applications. It supplies a current in excess of 2 A over an input voltage range from 2.7 V to 6 V.A high PWM switching frequency (1.5 MHz) allows the use of tiny surface-mount components.Moreover, since the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.81 | 2% |
| 10-24 | $1.33 | 25% |
| 25-99 | $1.21 | 32% |
| 100-249 | $1.07 | 40% |
| 250-499 | $1.01 | 43% |
| 500 | $0.97 | 45% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The ST1S09 is a step-down DC-DC converter optimized for powering low output voltage applications. It supplies a current in excess of 2 A over an input voltage range from 2.7 V to 6 V.A high PWM switching frequency (1.5 MHz) allows the use of tiny surface-mount components.Moreover, since the...
Read More
|