Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
NRND
3 A, 900 kHz, monolithic synchronous step-down regulator IC
| Input Voltage Min Volt | 2.7 |
| Input Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 4x4 |
The ST1S10 is a high efficiency step-down PWM current mode switching regulator capable of providing up to 3 A of output current. The device operates with an input supply range from 2.5 V to 18 V and provides an adjustable output voltage from 0.8 V (VFB) to 0.85 * VIN_SW[VOUT= VFB * (1 + R1/R2)]. It...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.95 | 2% |
| 10-24 | $1.44 | 25% |
| 25-99 | $1.31 | 31% |
| 100-249 | $1.17 | 39% |
| 250-499 | $1.09 | 43% |
| 500 | $1.05 | 45% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 2.7 |
| Input Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 4x4 |
The ST1S10 is a high efficiency step-down PWM current mode switching regulator capable of providing up to 3 A of output current. The device operates with an input supply range from 2.5 V to 18 V and provides an adjustable output voltage from 0.8 V (VFB) to 0.85 * VIN_SW[VOUT= VFB * (1 + R1/R2)]. It...
Read More
|