Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
4 A DC step-down switching regulator
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 4x4 |
The ST1S32 is an internally compensated 1.5 MHz fixed-frequency PWM synchronous step-down regulator. The ST1S32 operates from 2.8 V to 5.5 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.The ST1S32 integrates a 60 mΩ high-side switch and a 45 mΩ synchronous rectifier,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.13 | 1% |
| 10-24 | $1.57 | 27% |
| 25-99 | $1.43 | 33% |
| 100-249 | $1.28 | 40% |
| 250-499 | $1.21 | 44% |
| 500 | $1.16 | 46% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 4x4 |
The ST1S32 is an internally compensated 1.5 MHz fixed-frequency PWM synchronous step-down regulator. The ST1S32 operates from 2.8 V to 5.5 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.The ST1S32 integrates a 60 mΩ high-side switch and a 45 mΩ synchronous rectifier,...
Read More
|