$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Biosensor with vAFE (vertical analog front-end) for biopotential signals and ultralow-power accelerometer with AI and antialiasing
| Target Application | Electrocardiography (ECG) |
| Operating Temp Min Celsius | 85.0 |
| Operating Temp Max Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 2X2X0.74MAX 12 LEADS |
The ST1VAFE3BX is a biosensor embedding a vAFE channel to detect biopotential signals and a high-performance 3-axis digital accelerometer for motion tracking.The device has been designed with a very compact, low-noise, and low-power vAFE with configurable input impedance. The vAFE enables reading...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.01 | 2% |
| 10-24 | $2.58 | 13% |
| 25-99 | $2.36 | 20% |
| 100 | $2.20 | 25% |
| 100 + |
Contact sales |
|
| Target Application | Electrocardiography (ECG) |
| Operating Temp Min Celsius | 85.0 |
| Operating Temp Max Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 2X2X0.74MAX 12 LEADS |
The ST1VAFE3BX is a biosensor embedding a vAFE channel to detect biopotential signals and a high-performance 3-axis digital accelerometer for motion tracking.The device has been designed with a very compact, low-noise, and low-power vAFE with configurable input impedance. The vAFE enables reading...
Read More
|