🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

ST202ECDR

ST202ECDR

Active

ST202ECTR

?15kV ESD-protected 5V RS-232 transceiver

Operating RangeCommercial
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-16L

The ST202EB, ST202EC, ST232EB, and ST232EC are two-driver, two-receiver devices designed for RS-232 and V.28 communications in harsh environments. Each transmitter output and receiver input is protected against ± 15 kV electrostatic discharge (ESD) shocks. The drivers meet all EIA/TIA-232E and...
Read More

Key features
  • ESD protection for RS-232 I/O pins: ± 15 kV human body model
  • Guaranteed 230 kbps date rate
  • Guaranteed slew rate range 3 to 30 V/µs
  • Operates from a single 5 V power supply
In stock
Quantity $ per unit Savings
1-9$2.290%
10-24$2.0311%
25-99$1.9415%
100$1.6429%
Contact sales
$2.29
$2.29
Operating RangeCommercial
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-16L

The ST202EB, ST202EC, ST232EB, and ST232EC are two-driver, two-receiver devices designed for RS-232 and V.28 communications in harsh environments. Each transmitter output and receiver input is protected against ± 15 kV electrostatic discharge (ESD) shocks. The drivers meet all EIA/TIA-232E and...
Read More

Key features
  • ESD protection for RS-232 I/O pins: ± 15 kV human body model
  • Guaranteed 230 kbps date rate
  • Guaranteed slew rate range 3 to 30 V/µs
  • Operates from a single 5 V power supply