Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

ST2378ETTR

8-bit Dual supply 1.71 V to 5.5 V level translator with I/O VCC +/-15 kV ESD protection

Operating RangeIndustrial
Supply Voltage Min Volt1.71
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-20

The ST2378E device is an 8-bit, dual supply,bidirectional level translator with ±15 kV ESD protection on I/Os at VCCside. It is designed to interface data transfer between low voltage ASICs/PLDs and higher voltage systems. Externally applied voltage, VCCand VL, set logic levels at both sides with...
Read More

Key features
  • High speed
    • tPD= 15 ns (max.) at TA= 85 °C
    • VL= 1.8 V
    • VCC= 5.5 V
  • Guaranteed data rate
    • 13 Mbps (1.8 V ≤ VL ≤ VCC≤ 5.5 V)
  • Low power dissipation
    • ITS-VL= ITS-VCC= 1 μA (max.) at TA = 85 °C
    • IQVL= 100 μA (max.) at TA = 85 °C
    • IQCC= 10 μA (max.) at TA = 85 °C
  • Output impedance
    • |IOHA| = 20 μA (min.) at VL = 1.8 V; VCC = 5.5 V
    • IOLA= 1.0 μA (min.) at VL = 1.8 V; VCC= 5.5 V
  • Bidirectional level translation
  • Totem pole and open drain driving for I2C communications
  • 5 V tolerant on enable pin
  • Wide operating voltage range
    • VL(opr.) = 1.71 V to VCC
    • VCC(opr.) = 1.71 V to 5.5 V
  • ESD performance
  • HBM > 15 kV ESD protection on I/O VCClines
  • TSSOP package
Out of Stock
Operating RangeIndustrial
Supply Voltage Min Volt1.71
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-20

The ST2378E device is an 8-bit, dual supply,bidirectional level translator with ±15 kV ESD protection on I/Os at VCCside. It is designed to interface data transfer between low voltage ASICs/PLDs and higher voltage systems. Externally applied voltage, VCCand VL, set logic levels at both sides with...
Read More

Key features
  • High speed
    • tPD= 15 ns (max.) at TA= 85 °C
    • VL= 1.8 V
    • VCC= 5.5 V
  • Guaranteed data rate
    • 13 Mbps (1.8 V ≤ VL ≤ VCC≤ 5.5 V)
  • Low power dissipation
    • ITS-VL= ITS-VCC= 1 μA (max.) at TA = 85 °C
    • IQVL= 100 μA (max.) at TA = 85 °C
    • IQCC= 10 μA (max.) at TA = 85 °C
  • Output impedance
    • |IOHA| = 20 μA (min.) at VL = 1.8 V; VCC = 5.5 V
    • IOLA= 1.0 μA (min.) at VL = 1.8 V; VCC= 5.5 V
  • Bidirectional level translation
  • Totem pole and open drain driving for I2C communications
  • 5 V tolerant on enable pin
  • Wide operating voltage range
    • VL(opr.) = 1.71 V to VCC
    • VCC(opr.) = 1.71 V to 5.5 V
  • ESD performance
  • HBM > 15 kV ESD protection on I/O VCClines
  • TSSOP package