Active

Free

ST25R200-BMET

Powerful general-purpose NFC reader for consumer and industrial applications

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN 24 4x4x0.50 mm

Delivering high-end performance in a small 4 x 4 mm package, the ST25R200 multipurpose NFC transceiver brings the convenience of contactless interaction and features to a variety of end applications. It is especially optimized for end products in the consumer and industrial segments.The ST25R200...
Read More

Key features
  • Operating modes
    • Reader/writer
  • RF communication
    • ISO14443A/NFC-A at 106 kbit/s
    • ISO14443B/NFC-B at 106 kbit/s
    • ISO15693/NFC-V up to 53 kbit/s
    • NFC Forum T1T, T2T, T4T, and T5T tag types
    • Proprietary protocols, such as Kovio, CTS, and B’
    • Low level modes to implement MIFARE Classic® compliant or other custom protocols
  • Key features
    • Improved low power card detection based on inductive wake-up
    • High output power with dynamic power output (DPO)
    • Active wave shaping (AWS) with overshoot/undershoot protection
    • Option to connect two independent single-ended antennas
    • Integrated EMD handling
    • Adjustable ASK modulation depth
    • Automatic gain control and squelch feature to maximize SNR (signal-to-noise ratio)
    • Integrated regulators to boost system PSRR
    • Measurement of antenna characteristics (I/Q channels)
    • 256-byte FIFO
  • External communication interfaces
    • Serial peripheral interface (SPI) up to 10 Mbit/s
  • Electrical characteristics
    • Supply voltage range: from 2.7 to 5.5 V
    • Peripheral communication supply range: from 2.7 to 5.5 V
    • Antenna driver voltage range, up to 6 Vp
    • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup
  • Package
    • UFQFPN24 is ECOPACK2 compliant
In stock
Quantity $ per unit Savings
1-9$3.812%
10-24$2.8823%
25-99$2.6529%
100-249$2.3936%
250-499$2.2639%
500$2.2240%
Contact sales
$3.81
$3.73
or
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN 24 4x4x0.50 mm

Delivering high-end performance in a small 4 x 4 mm package, the ST25R200 multipurpose NFC transceiver brings the convenience of contactless interaction and features to a variety of end applications. It is especially optimized for end products in the consumer and industrial segments.The ST25R200...
Read More

Key features
  • Operating modes
    • Reader/writer
  • RF communication
    • ISO14443A/NFC-A at 106 kbit/s
    • ISO14443B/NFC-B at 106 kbit/s
    • ISO15693/NFC-V up to 53 kbit/s
    • NFC Forum T1T, T2T, T4T, and T5T tag types
    • Proprietary protocols, such as Kovio, CTS, and B’
    • Low level modes to implement MIFARE Classic® compliant or other custom protocols
  • Key features
    • Improved low power card detection based on inductive wake-up
    • High output power with dynamic power output (DPO)
    • Active wave shaping (AWS) with overshoot/undershoot protection
    • Option to connect two independent single-ended antennas
    • Integrated EMD handling
    • Adjustable ASK modulation depth
    • Automatic gain control and squelch feature to maximize SNR (signal-to-noise ratio)
    • Integrated regulators to boost system PSRR
    • Measurement of antenna characteristics (I/Q channels)
    • 256-byte FIFO
  • External communication interfaces
    • Serial peripheral interface (SPI) up to 10 Mbit/s
  • Electrical characteristics
    • Supply voltage range: from 2.7 to 5.5 V
    • Peripheral communication supply range: from 2.7 to 5.5 V
    • Antenna driver voltage range, up to 6 Vp
    • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup
  • Package
    • UFQFPN24 is ECOPACK2 compliant