Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
NFC reader for industrial and consumer applications
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFQFPN 4 X 4 X 0.55 - 28L - P0.4 |
Delivering high-end performance in a compact 4 x 4 mm package, the multipurpose NFC reader enables the convenience of contactless interaction and features for various end applications. It is specifically optimized for consumer and industrial end products.The ST25R210 product is a universal NFC...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.72 | 2% |
| 10-24 | $3.56 | 23% |
| 25-99 | $3.27 | 29% |
| 100-249 | $2.95 | 36% |
| 250-499 | $2.80 | 40% |
| 500 | $2.78 | 40% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFQFPN 4 X 4 X 0.55 - 28L - P0.4 |
Delivering high-end performance in a compact 4 x 4 mm package, the multipurpose NFC reader enables the convenience of contactless interaction and features for various end applications. It is specifically optimized for consumer and industrial end products.The ST25R210 product is a universal NFC...
Read More
|