🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
High-end NFC reader for NFC charging, payment and consumer applications
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFQFPN 32 5x5x0.55 mm |
The ST25R300 is a high-performance NFC universal device supporting NFC initiator, NFC target, NFC reader, and NFC card emulation modes. Designed to be compliant with EMVCo® PCD 3.2a analog and digital standards, this device is optimized for the most demanding POS terminal applications. It enables...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.36 | 0% |
| 10-24 | $5.59 | 24% |
| 25-99 | $5.20 | 29% |
| 100-249 | $4.58 | 38% |
| 250-499 | $4.34 | 41% |
| 500 | $3.89 | 47% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFQFPN 32 5x5x0.55 mm |
The ST25R300 is a high-performance NFC universal device supporting NFC initiator, NFC target, NFC reader, and NFC card emulation modes. Designed to be compliant with EMVCo® PCD 3.2a analog and digital standards, this device is optimized for the most demanding POS terminal applications. It enables...
Read More
|